IESNA:LM-63-2002
[TEST]P950724
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5A-830-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20738
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 141.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2433.2 3046.6 3601.1 4030.4 4380.4 4578.5 4671.6 4704.8 4872.8 5232.5
5826.6 6577.1 7315.7 7905.5 8421.5 8892.5 9190.1 9266.1 9083.1 8619.5
7683.9 6066.4 5007.7 4194.2 3321.7 2336.9 1536.1 1076.9 840.3 725.8
658.3 553.4 468.9 162.7 79.2 12.8 0
2433.2 3068 3627.9 4064.6 4385.8 4603.1 4714.4 4745.5 4884.6 5209
5758.1 6493.6 7218.3 7828.5 8349.8 8820.8 9174.1 9301.4 9184.8 8791.9
8010.4 6516 5210 4375.1 3513.3 2547.8 1675.3 1130.4 867.1 751.5
664.8 562 473.2 201.3 84.6 16.1 0
2433.2 3041.2 3590.4 4031.4 4375.1 4624.5 4762.6 4821.5 4930.7 5221.8
5689.6 6342.6 7038.4 7651.8 8147.5 8543.5 8915 9095.9 9049.9 8736.2
8107.9 7081.3 5644.7 4642.7 3787.4 2851.8 1904.4 1265.3 935.6 777.2
686.2 597.3 511.7 390.7 199.1 23.6 0
2433.2 3041.2 3574.3 4014.3 4381.5 4663 4851.4 4949.9 5052.7 5277.5
5625.4 6131.7 6733.3 7310.3 7774.9 8156 8476.1 8735.2 8804.7 8702
8324.1 7622.9 6638.1 5472.3 4375.1 3399.9 2377.5 1522.2 1038.4 790
681.9 592 505.3 402.5 282.6 110.3 0
2433.2 2951.3 3468.4 3920.1 4307.6 4650.2 4923.2 5104.1 5219.7 5397.4
5686.4 6057.9 6538.5 7027.7 7467.7 7846.7 8155 8429 8623.8 8676.3
8572.4 8253.4 7634.7 6699.1 5606.1 4489.6 3345.3 2205.2 1385.2 929.2
708.7 629.4 547 417.5 281.5 87.8 0
2433.2 2904.2 3371 3810.9 4217.7 4594.5 4937.1 5207.9 5392 5564.4
5780.6 6091.1 6450.7 6877.9 7308.2 7736.4 8100.4 8385.1 8600.3 8778
8916.1 8870 8676.3 8236.3 7476.3 6491.4 5225 4006.8 2694.4 1663.5
1079 737.6 534.2 323.3 162.7 42.8 0
2433.2 2814.3 3220 3634.3 4036.8 4431.8 4812.9 5152.2 5433.8 5659.7
5888.7 6139.2 6414.3 6756.9 7149.8 7595.1 8053.3 8495.4 8887.2 9231.9
9545.5 9890.2 10045.4 10141.8 10120.4 9683.6 8849.7 7521.2 5763.5 3904.1
2253.4 1170 597.3 344.7 168.1 57.8 0
2433.2 2745.8 3071.2 3426.6 3794.9 4142.8 4516.4 4879.3 5228.2 5536.5
5844.8 6130.7 6389.7 6669.1 6962.4 7277.2 7642.2 8055.4 8507.1 8986.7
9510.2 10261.7 10868.6 11239 11660.8 11965.9 12005.5 11595.5 10529.3 8803.7
6414.3 4139.6 2109.9 860.7 307.2 59.9 0
2433.2 2622.7 2851.8 3117.3 3408.4 3716.7 4030.4 4340.8 4648 4963.8
5294.6 5600.8 5933.7 6281.6 6643.4 7006.3 7408.8 7860.6 8360.5 8926.8
9588.3 10591.4 11586.9 12268.8 13139.1 14163.6 15259.8 15990.9 15834.6 14362.7
11332.2 7346.7 3116.2 951.7 299.7 62.1 0
2433.2 2601.3 2829.3 3073.4 3348.5 3639.6 3937.2 4233.8 4527.1 4824.7
5118 5422 5743.2 6091.1 6450.7 6824.3 7239.7 7698.9 8212.8 8798.3
9458.8 10520.7 11523.8 12262.4 13192.7 14309.2 15506 16268.2 16123.6 14558.6
11264.7 6888.6 2639.8 729 235.5 53.5 0
2433.2 2519.9 2637.7 2796.1 2987.7 3196.5 3407.4 3628.9 3858 4089.3
4322.6 4563.5 4806.5 5063.4 5339.6 5631.8 5953 6316.9 6755.8 7256.8
7867 8836.9 9572.3 10298.1 11183.4 12248.5 13248.3 13681.9 13229 11502.4
8491.1 4726.2 1362.7 285.8 95.3 21.4 0
2433.2 2460 2526.3 2621.6 2753.3 2895.7 3050.9 3210.4 3372 3544.4
3712.4 3874.1 4041.1 4207 4382.6 4567.8 4762.6 4999.2 5273.2 5628.6
6142.4 6780.4 7215.1 7701.1 8282.3 8916.1 9348.5 9197.6 8441.8 7024.5
5073 2595.9 846.8 252.6 86.7 20.3 0
2433.2 2406.4 2416.1 2460 2531.7 2605.6 2703 2799.3 2894.6 2994.1
3080.9 3159 3224.3 3284.2 3326 3352.8 3379.5 3397.7 3427.7 3497.3
3664.3 3762.8 3781 3817.3 3874.1 3925.5 3785.2 3341 2707.3 2006.1
1363.8 772.9 387.5 163.8 79.2 27.8 0
2433.2 2294 2211.6 2168.8 2164.5 2181.6 2210.6 2242.7 2265.1 2279.1
2278 2251.2 2209.5 2150.6 2072.5 1977.2 1862.6 1743.8 1634.6 1532.9
1428 1334.9 1256.7 1192.5 1136.9 1080.1 1009.5 914.2 782.5 605.9
441 324.4 224.8 144.5 82.4 23.6 0
2433.2 2190.2 2039.3 1972.9 1956.8 1970.8 2000.7 2032.9 2048.9 2044.6
2022.1 1982.5 1924.7 1853 1769.5 1683.9 1595 1506.2 1418.4 1322
1224.6 1136.9 1072.6 1034.1 1019.1 1021.2 1019.1 989.1 915.3 792.2
602.7 415.3 291.2 191.6 95.3 21.4 0
2433.2 2108.9 1926.9 1855.1 1858.4 1899 1944 1972.9 1975 1955.8
1918.3 1864.8 1801.6 1728.8 1651.8 1575.8 1495.5 1410.9 1324.2 1243.9
1182.9 1130.4 1095.1 1072.6 1053.4 1030.9 995.6 959.2 914.2 842.5
733.3 575.9 377.9 208.7 99.6 21.4 0
2433.2 2030.7 1843.4 1795.2 1825.2 1880.8 1924.7 1946.1 1937.6 1904.4
1853 1792 1721.3 1651.8 1577.9 1506.2 1456.9 1398.1 1324.2 1265.3
1225.7 1173.3 1090.8 1025.5 982.7 941 898.1 855.3 816.8 781.5
739.7 672.3 550.2 421.8 247.3 59.9 0
2433.2 1986.8 1799.5 1772.7 1824.1 1877.6 1921.5 1934.4 1914 1861.6
1798.4 1726.7 1649.6 1581.1 1522.2 1489 1449.4 1408.8 1369.1 1281.4
1203.2 1141.1 1079 1021.2 961.3 908.8 857.5 810.4 761.1 704.4
648.7 598.4 524.5 452.8 316.9 123.1 0
2433.2 1949.4 1771.7 1768.4 1825.2 1876.6 1915.1 1919.4 1888.3 1831.6
1759.9 1680.7 1610 1544.7 1500.8 1463.4 1415.2 1349.9 1292.1 1222.5
1169 1109 1050.1 996.6 951.7 905.6 856.4 806.1 747.2 681.9
610.2 547 465.7 352.2 233.4 97.4 0
2433.2 1927.9 1757.7 1767.4 1829.5 1879.8 1914 1907.6 1868 1800.6
1717.1 1638.9 1572.5 1522.2 1498.7 1441.9 1354.2 1252.5 1211.8 1177.5
1116.5 1069.4 1028.7 968.8 923.8 888.5 842.5 787.9 722.6 650.9
572.7 538.5 463.5 302.9 220.5 134.9 0
2433.2 1923.7 1749.2 1768.4 1830.5 1881.9 1913 1904.4 1856.2 1780.2
1695.6 1618.6 1553.3 1522.2 1485.8 1414.1 1285.7 1201.1 1179.7 1137.9
1084.4 1026.6 972 930.3 904.6 882.1 840.3 788.9 726.9 655.1
579.1 598.4 477.4 319 243 89.9 0
2433.2 1923.7 1748.1 1771.7 1831.6 1883 1911.9 1907.6 1860.5 1781.3
1695.6 1617.5 1552.2 1523.3 1482.6 1409.8 1276 1202.2 1185 1136.9
1081.2 1018 973.1 917.4 909.9 882.1 839.3 788.9 731.1 654.1
581.3 589.8 410 329.7 239.8 86.7 0
